Product Details
Gripper type
Electric actuator 2-finger Gripper
- Model No.
- FLSH
An electric gripper having mounting compatibilities with air hands.
With multi-point positioning, a wide variety of workpieces can be handled, and the speed and gripping force can be set according to the work.
Ideal for impactless, soft handling tasks.
[Supported controllers]
FLSH : ECR
FLSH-G : ECG-B・ECMG
* Please see "Related Products" for details on the controller.
- Industry
- Assembly
- Handling

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Reduces the Adjustment Time of Equipment]
A manual mechanism that can be operated without tools is mounted on the front of the body. Finger position adjustment at the time of equipment startup and detachment of the work held by the self-locking mechanism can be done easily.

[More options]
As mounting is compatible with the Air Hand LSH Series, the range of design options is greatly expanded. Optimal handling of a wide variety of workpieces.

[Gentle handling]
Since the speed and pressing current can be set to arbitrary values, it is possible to gently hold the work.

[Compatible with various options]
Supports with case, rubber cover, long stroke length and finger shape options.
IP50 compatible with case and rubber cover.

| Model No. | Product name | Max. gripping power | Max. Stroke length | Remarks |
|---|---|---|---|---|
| FLSH-16 | Electric actuator 2-finger Gripper type | 20N | 6mm | Connect to Controller ECR Series |
| FLSH-20 | Electric actuator 2-finger Gripper type | 42N | 10mm | Connect to Controller ECR Series |
| FLSH-25 | Electric actuator 2-finger Gripper type | 65N | 14mm | Connect to Controller ECR Series |
| FLSH-16G | Electric actuator 2-finger Gripper type | 20N | 12mm | Connect to Controller ECG-B・ECMG Series |
| FLSH-20G | Electric actuator 2-finger Gripper type | 42N | 18mm | Connect to Controller ECG-B・ECMG Series |
| FLSH-25G | Electric actuator 2-finger Gripper type | 65N | 22mm | Connect to Controller ECG-B・ECMG Series |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only