Product Details
Table / Rotary type
Electric actuator Rotary type
- Model No.
- FGRC
It is a rotary type electric actuator.
A wide range of operations is possible such as multipoint positioning of the table and the reverse operation of the held workpiece, etc.
[Supported controllers]
FGRC : ECR
FGRC-G : ECG-B・ECMG
* Please see "Related Products" for details on the controller.
- Industry
- Assembly
- Handling
- Inspection

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
【Reduces the Adjustment Time of Equipment】
Equipped with a manual mechanism that can be operated without tools.
The rotary table can be easily positioned at startup or when held by the self-locking mechanism.

【Easy Layout Concept】
The layout concept is easy because the center of rotation and the center of the actuator body are coaxial.

【More Space Saving of Equipment】
Since soft starts and soft stops are possible by setting the acceleration / deceleration arbitrarily, no shock absorber is required.

Model No. | Product name | Max. output torque | Max. Operation angular speed | Remarks |
---|---|---|---|---|
FGRC-10360NCN-F※ | Rotary type | 0.89N・m | 200 deg/s | Connect to Controller ECR Series |
FGRC-30360NCN-F※ | Rotary type | 2.71N・m | 200 deg/s | Connect to Controller ECR Series |
FGRC-50360NCN-F※ | Rotary type | 4.66N・m | 200 deg/s | Connect to Controller ECR Series |
FGRC-10G360NCN-F※ | Rotary type | 0.89N・m | 200deg/s | Connect to Controller ECG-B・ECMG Series |
FGRC-30G360NCN-F※ | Rotary type | 2.71N・m | 200deg/s | Connect to Controller ECG-B・ECMG Series |
FGRC-50G360NCN-F※ | Rotary type | 4.66N・m | 200deg/s | Connect to Controller ECG-B・ECMG Series |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only