Product Details
Manual valves
Manual Valve for Chemical Liquids
- Model No.
- MMD※03RN
NEW
New standard type of manual valve for chemical liquids. It is an high-end model covers wide range of main pressure, temperature and liquids. Reliability is increased adding the feature of overtightening prevention mechanism, Malfunction prevention lock-ring.
- Industry

- Documents / Download
PDF Catalog
2D CAD
3D CAD
CKD plus Members Only
[Working pressure range extended]
Working pressure range expanded compared to the conventional Part 2 Series.
Common operating pressure at ports A and B.

[Extended fluid temperatures for standard products]
Now supports high temperatures due to new materials.

[Supports a variety of liquids as standard specification]
The use of highly chemically resistant polyvinylidene fluoride (PVDF) for the actuator enables support for a wide range of applications as standard, regardless of acidity or alkalinity.

[Seal damage prevention]
Handle with overtightening prevention mechanism : With the CKD original structure, the risk of seal damage due to handle operation is minimized.

[Malfunction prevention]
Prevents unintended handle opening/closing due to vibration, etc.

[Manifolds]
Realizes space-saving layouts.

Model No. | Product name | Connection size(tube exterior) | Orifice size | Connection | Remarks |
---|---|---|---|---|---|
MMD003RN | Manual Valve for Chemical Liquids | 1/4”, 3/8”, 6mm, 8mm, 10mm | Φ4~8 | SUPER 300, F-LOCK60 | |
MMD303RN | Manual Valve for Chemical Liquids | 3/8”, 1/2”,10mm, 12mm | φ6~φ10 | SUPER 300, F-LOCK60 | |
MMD403RN | Manual Valve for Chemical Liquids | 3/4 | φ15,φ16 | SUPER 300, F-LOCK60 | |
MMD503RN | Manual Valve for Chemical Liquids | 1”,25mm | φ20 | SUPER 300, F-LOCK60 | |
GMMD※03RN | Manifold | 3/8”, 1/2”, 3/4”, 1” ,10mm, 12mm, 25mm | φ6~φ10,φ15,φ16,φ20 | SUPER 300, F-LOCK60 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only