Product Details
Filters
Medium Main Line Filter
- Model No.
- AF2
This is a mainline filter that pursues energy savings, low pressure loss, and long life. The adoption of a 360-degree high visibility indicator helps to grasp the maintenance period and reduce the number of element replacement steps.
[Applicable compressor] 15kW to 120 kW
- Industry

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Minimal Pressure Loss Part1]
Minimal pressure loss is realized by adopting a pleated structure element with a large filtration area.

[Minimal Pressure Loss Part2]
Minimal pressure loss through reduced clogging is achieved by using borosilicate media (with hydro- and oleophobic properties).

[Pop-up indicator]
A 360° high-visibility indicator, enabling differential pressure checking from all directions, is equipped as standard. (P/M types)

[Easy element replacement]
The push-fit element makes mounting easy.

Model No. | Product name | Filtration rating (µm) | Secondary side oil concentration(mg/m3) | Remarks |
---|---|---|---|---|
AF2-P | Solid/oil removing filter | 1 | 0.3 | |
AF2-M | High-performance solid/oil removing filter | 0.01 | 0.01 | |
AF2-X | Odor removing filter | Suction by activated carbon | 0.003 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only