Product Details
Components for coolant
Air-operated 2 / 3 port valve (Coolant valve)
- Model No.
- CV・CVS
Discontinued 2009 02 28
【Discontinued model】
Alternative model :
2 port valve : CVE・CVSE・GCVE・GCVSE Series
3 port valve : CVE3・CVSE3 Series / CVE3・CVSE3 Series
- Industry

- Documents / Download
PDF Catalog
User's Manual
CKD plus Members Only
| Model No. | Product name | Remarks |
|---|---|---|
| CV2 | Air operated 2 port valve (NC type) | Discontinued 2009 02 28 |
| CV22 | Air operated 2 port valve (NO type) | Discontinued 2009 02 28 |
| CVS2 | Air operated 2 port valve with solenoid valve (NC type) | Discontinued 2009 02 28 |
| CVS22 | Air operated 2 port valve with solenoid valve (NO type) | Discontinued 2009 02 28 |
| CV3 | Air operated 3 port valve ( C port pressurization) | Discontinued 2009 02 28 |
| CV31 | Air operated 3 port valve (Directional type) | Discontinued 2009 02 28 |
| CVS3 | Air operated 3 port valve with solenoid valve (C-port pressurization) | Discontinued 2009 02 28 |
| CVS31 | Air operated 3 port valve with solenoid valve (Directional type) | Discontinued 2009 02 28 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only