Product Details
Space saving cylinders
Flat compact cylinder
- Model No.
- FCS・FCH・FCD
This cylinder is a rectangular space saving cylinder that reduces cylinder axial dimensions by 50% and enables easy installation into a small space. The bore section is oval and a rotation-stop function is provided.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Space saving]
Reduced cylinder width by 50% by adopting an oval piston. (compared to our compact cylinders)
[Rotation-stop not required]
Due to the oval piston structure, a separate rotation-stop is unnecessary.
[Flexible mounting surface]
Mounting holes are provided on the cover and it is possible to install from all sides.
Model No. | Product name | Bore size | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
FCS | Single acting / push | φ25, φ32 equiv. | 5, 10, 20 | |
FCH | Single acting / pull | φ25, φ32 equiv. | 5, 10, 20 | |
FCD | Double acting / single rod | φ25, φ32, φ40, φ50, φ63 | 5, 10, 15, 20, 25 | |
FCD-D | Double acting / double rod | φ25, φ32, φ40, φ50, φ63 | 5, 10, 15, 20, 25 | |
FCD-K | Double acting / cushioned | φ25, φ32, φ40, φ50, φ63 | 5, 10, 15, 20, 25 |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- Space saving cylinders
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only