Product Details
Motorless
P4* Series for Rechargeable battery manufacturing processes Electric actuator Slider type
- Model No.
- EKS-L-P4
P4* Series for rechargeable battery manufacturing processes
Iron based outer rail used for high rigidity.
Supports increased equipment speed.
High durability : 20,000km
P4:Copper/Zinc/Nickel materials and electrolytic nickel plating are restricted in the flow path and sliding areas.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Supports increased equipment speed]
Max. speed : 2,500mm/s
Max. acceleration / deceleration : 2G

[High rigidity]
Iron based outer rail used for high rigidity.

Model No. | Product name | Body width | Max. load capacity (horizontal) | Max. load capacity (vertical) | Remarks |
---|---|---|---|---|---|
EKS-04L-P4 | Slider type Short tact / High rigidity (Rechargeable battery manufacturing processes) | 43mm | 19kg | 8.5kg | |
EKS-05L-P4 | Slider type Short tact / High rigidity (Rechargeable battery manufacturing processes) | 52.6mm | 26kg | 12.5kg | |
EKS-06L-P4 | Slider type Short tact / High rigidity (Rechargeable battery manufacturing processes) | 64mm | 42kg | 12kg | |
EKS-08L-P4 | Slider type Short tact / High rigidity (Rechargeable battery manufacturing processes) | 84mm | 83.5kg | 23.5kg | |
EKS-10L-P4 | Slider type Short tact / High rigidity (Rechargeable battery manufacturing processes) | 104mm | 118.5kg | 33.5kg |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only