Product Details
Motorless
P4* Series for Rechargeable battery manufacturing processes Electric actuator Slider type
- Model No.
- EBS-L-P4
NEW
P4* Series for rechargeable battery manufacturing processes
[NEW] Added Motor Manufacturer for Support
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer.
The Outer Rail System, which unifies the body and the guide, is compact and highly rigid. It has a grease supply port on the outside of the main body and is easy to install and maintain by enabling the top of the main body to be mounted.
strokes:50~1250mm
Maximum portable mass (horizontal): 110kg
Maximum speed: 1600mm/s
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry
- Assembly
- Inspection
![](../../src/product_img/product_img_9311_44h4_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Space-saving]
A wide guide, "Outer Rail," is used to support the load. In combination, the proper design of the slider part simultaneously achieves compact and high rigidity, and contributes to space.
![](../../src/features_img/features_img_9279_fEex_fg.jpg)
[Each Motor can be installed]
A bracket is provided that matches the 12 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.
![](../../src/features_img/features_img_16463_I2BT_fg.png)
[Reduced installation time]
The product can be installed directly from the top or bottom, without removing the cover. This significantly reduces work time, especially when installing from the top.
![](../../src/features_img/features_img_13979_YzDC_fg.jpg)
[Easy Maintenance]
A grease feed port capable of directly feeding grease from the outside is installed on the side of the slider. To maintain a guide and a ball screw by feeding fat from one place without disassembling a body.
![](../../src/features_img/features_img_15386_56rl_fg.png)
Model No. | Product name | Body width | Max. load capacity (horizontal) | Max. load capacity (vertical) | Remarks |
---|---|---|---|---|---|
EBS-04L-P4 | Slider type Standard model(Rechargeable battery manufacturing processes) | 44mm | 20kg | 5kg | |
EBS-05L-P4 | Slider type Standard model (Rechargeable battery manufacturing processes) | 54mm | 30kg | 10kg | |
EBS-08L-P4 | Slider type Standard model(Rechargeable battery manufacturing processes) | 82mm | 50kg | 15kg |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only