Product Details

Motorless

P4* Series for Rechargeable battery manufacturing processes Electric actuator Slider type

Model No.
EBS-L-P4

P4* Series for rechargeable battery manufacturing processes

[NEW] Size 12 (body width: 120mm) supported

A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer.
The Outer Rail System, which unifies the body and the guide, is compact and highly rigid. It has a grease supply port on the outside of the main body and is easy to install and maintain by enabling the top of the main body to be mounted.

strokes:50~1250mm
Maximum portable mass (horizontal): 110kg
Maximum speed: 1600mm/s

P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.

Industry
  • Assembly
  • Inspection
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Space-saving]
A wide guide, "Outer Rail," is used to support the load. In combination, the proper design of the slider part simultaneously achieves compact and high rigidity, and contributes to space.

[Each Motor can be installed]
A bracket is provided that matches the 12 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.

[Reduced installation time]
The product can be installed directly from the top or bottom, without removing the cover. This significantly reduces work time, especially when installing from the top.

[Easy Maintenance]
A grease feed port capable of directly feeding grease from the outside is installed on the side of the slider. To maintain a guide and a ball screw by feeding fat from one place without disassembling a body.

Model No. Product name Body widthMax. load capacity (horizontal)Max. load capacity (vertical) Remarks
EBS-04L-P4Electric actuators Slider type(Rechargeable battery manufacturing processes)44mm20kg5kg
EBS-05L-P4Electric actuators Slider type(Rechargeable battery manufacturing processes)54mm30kg10kg
EBS-08L-P4Electric actuators Slider type(Rechargeable battery manufacturing processes)82mm50kg15kg
EBS-12L-P4Electric actuators Slider type (Rechargeable battery manufacturing processes)120mm110㎏33㎏

Return to Product List