Product Details
Motorless
FP* Series for Food manufacturing processes Electric actuator Slider type
- Model No.
- EBS-L-FP1
NEW
FP* Series for food manufacturing processes
With an outer guide rail, the rigidity becomes as stiff as a one rank higher model.
Compact and highly rigid.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry
- Assembly
![](../../src/product_img/product_img_9311_44h4_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Space-saving]
A wide guide, "Outer Rail," is used to support the load. In combination, the proper design of the slider part simultaneously achieves compact and high rigidity, and contributes to space.
![](../../src/features_img/features_img_9279_fEex_fg.jpg)
[Each Motor can be installed]
A bracket is provided that matches the 12 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.
![](../../src/features_img/features_img_16463_I2BT_fg.png)
[Reduced installation time]
The product can be installed directly from the top or bottom, without removing the cover. This significantly reduces work time, especially when installing from the top.
![](../../src/features_img/features_img_13979_YzDC_fg.jpg)
[Easy Maintenance]
A grease feed port capable of directly feeding grease from the outside is installed on the side of the slider. To maintain a guide and a ball screw by feeding fat from one place without disassembling a body.
![](../../src/features_img/features_img_15386_56rl_fg.png)
Model No. | Product name | Body width | Max. load capacity (horizontal) | Max. load capacity (vertical) | Remarks |
---|---|---|---|---|---|
EBS-04L-FP1 | Slider type Standard model (food manufacturing processes) | 44mm | 20kg | 5kg | |
EBS-05L-FP1 | Slider type Standard model (food manufacturing processes) | 54mm | 30kg | 10kg | |
EBS-08L-FP1 | Slider type Standard model (food manufacturing processes) | 82mm | 50kg | 15kg |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only