Product Details

Motorless

FP* Series for Food manufacturing processes Electric actuator Slider type

Model No.
EBS-L-FP1

FP* Series for food manufacturing processes

With an outer guide rail, the rigidity becomes as stiff as a one rank higher model.
Compact and highly rigid.

FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.

Industry
  • Assembly

Add to Favourites

  • Features
  • Variations

[Space-saving]
A wide guide, "Outer Rail," is used to support the load. In combination, the proper design of the slider part simultaneously achieves compact and high rigidity, and contributes to space.

[Each Motor can be installed]
A bracket is provided that matches the 12 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.

[Reduced installation time]
The product can be installed directly from the top or bottom, without removing the cover. This significantly reduces work time, especially when installing from the top.

[Easy Maintenance]
A grease feed port capable of directly feeding grease from the outside is installed on the side of the slider. To maintain a guide and a ball screw by feeding fat from one place without disassembling a body.

Model No. Product name Body widthMax. load capacity (horizontal)Max. load capacity (vertical) Remarks
EBS-04L-FP1Slider type Standard model (food manufacturing processes)44mm20kg5kg
EBS-05L-FP1Slider type Standard model (food manufacturing processes)54mm30kg10kg
EBS-08L-FP1Slider type Standard model (food manufacturing processes)82mm50kg15kg

Return to Product List