Product Details

Motorless

P4* Series for Rechargeable battery manufacturing processes Electric actuator Rod with built-in guide type

Model No.
EBR-L-P4

P4* Series for rechargeable battery manufacturing processes

[NEW] Added Motor Manufacturer for Support
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer.
An outer rail system guide is built in which a body and a guide are integrated. It improves radial performance, is more resistant to offset work, and reduces the need for side-by-side guides. It is easy to install, because it allows the top of the body to be mounted.

strokes:50~800mm
Maximum portable mass (horizontal): 110kg
Maximum speed: 1600mm/s

P4:Copper/Zinc/Nickel materials and electrolytic nickel plating are restricted in the flow path and sliding areas.

Industry
  • Assembly
  • Inspection

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Space-saving]
Although it is a rod type, it incorporates a wide-ranging guide, "Outer Rail," which is integrated with the body. By improving radial-resistant performance and reducing the need for side-by-side guides, the system contributes to space saving for the equipment.

[Each Motor can be installed]
A bracket is provided that matches the 12 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.

[Reduction of the installation man-hours]
Direct installation is possible without removing the cover from both upper and lower surfaces. Significantly reduces working time especially when installing from the top.

Model No. Product name Body widthMax. load capacity (horizontal)Max. load capacity (vertical) Remarks
EBR-04L-P4Rod with built-in guide type (Rechargeable battery manufacturing processes)44mm20kg5kg
EBR-05L-P4Rod with built-in guide type (Rechargeable battery manufacturing processes)54mm30kg10kg
EBR-08L-P4Rod with built-in guide type (Rechargeable battery manufacturing processes)82mm50kg15kg
EBR-12L-P4Rod with built-in guide (Rechargeable battery manufacturing processes)120mm110kg33kg

Return to Product List