Product Details
Motorless
P4* Series for Rechargeable battery manufacturing processes Electric actuator Rod with built-in guide type
- Model No.
- EBR-L-P4
P4* Series for rechargeable battery manufacturing processes
[NEW] Added Motor Manufacturer for Support
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer.
An outer rail system guide is built in which a body and a guide are integrated. It improves radial performance, is more resistant to offset work, and reduces the need for side-by-side guides. It is easy to install, because it allows the top of the body to be mounted.
strokes:50~800mm
Maximum portable mass (horizontal): 110kg
Maximum speed: 1600mm/s
P4:Copper/Zinc/Nickel materials and electrolytic nickel plating are restricted in the flow path and sliding areas.
- Industry
- Assembly
- Inspection

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Space-saving]
Although it is a rod type, it incorporates a wide-ranging guide, "Outer Rail," which is integrated with the body. By improving radial-resistant performance and reducing the need for side-by-side guides, the system contributes to space saving for the equipment.

[Each Motor can be installed]
A bracket is provided that matches the 12 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.

[Reduction of the installation man-hours]
Direct installation is possible without removing the cover from both upper and lower surfaces. Significantly reduces working time especially when installing from the top.

Model No. | Product name | Body width | Max. load capacity (horizontal) | Max. load capacity (vertical) | Remarks |
---|---|---|---|---|---|
EBR-04L-P4 | Rod with built-in guide type (Rechargeable battery manufacturing processes) | 44mm | 20kg | 5kg | |
EBR-05L-P4 | Rod with built-in guide type (Rechargeable battery manufacturing processes) | 54mm | 30kg | 10kg | |
EBR-08L-P4 | Rod with built-in guide type (Rechargeable battery manufacturing processes) | 82mm | 50kg | 15kg | |
EBR-12L-P4 | Rod with built-in guide (Rechargeable battery manufacturing processes) | 120mm | 110kg | 33kg |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only