Product Details
High precision
τDISC Standard type
- Model No.
- ND-s
Standard type suitable for various applications.
We also have a lineup of specifications that comply with UL/cUL standards and CE marking.
- Industry
![](../../src/product_img/product_img_12976_eZbY_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
[Direct drive motor]
Compact design.
Ideal for converting the AC servo motor + reducer mechanism into a direct drive system.
Index drive, tightening drive, Rotary drive, Feeding and winding drive, and Table drive etc.
![](../../src/features_img/features_img_13016_xZoI_fg.jpg)
[Servo driver]
VPH Series : Developed exclusively for direct drives.
Maximizes the motor performance.
Supports five types of interface: I/O, SSCNETⅢ/H, CC-Link, EtherCAT, MECHATROLINK-Ⅲ.
![](../../src/features_img/features_img_13013_Qu04_fg.jpg)
【System support tool】
The enhanced adjustment, monitoring, operation, analysis,
and editing functions assist in mechanical system matching
and enable efficient start-up.
![](../../src/features_img/features_img_13014_uNkZ_fg.jpg)
Model No. | Product name | Remarks |
---|---|---|
NMR-S | Direct drive motor | |
NCR-H | Servo driver (τDISC common use) | |
NCR-XBGGA | Encoder cable | |
NCR-XB | Power cable | |
NCR-XAB | Zero-phase reactor (τDISC common use) | |
NCR-XABCA2 | Dynamic brake unit (τDISC common use) | |
NCR-XAE | Regenerative resistor (τDISC common use) | |
NPS-VPHDESN1 | Data editing software (τDISC common use) | |
VPH | Servo driver (τDISC common use) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only