Product Details
High precision
τDISC High response type
- Model No.
- HD-s
High-response type pursuing high-speed operation.
World's top class high response performance with high-torque, low-inertia structure.
- Industry
![](../../src/product_img/product_img_12978_L4Zv_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
[Direct drive motor]
Ideal for applications that require small operation angles and high-speed operation.
High-speed index drive, Testing machine drive etc.
![](../../src/features_img/features_img_13018_1VM3_fg.jpg)
[Servo driver]
VPH Series : Developed exclusively for direct drives.
Maximizes the motor performance.
Supports five types of interface: I/O, SSCNETⅢ/H, CC-Link, EtherCAT, MECHATROLINK-Ⅲ.
![](../../src/features_img/features_img_13013_Qu04_fg.jpg)
[System support tool]
The enhanced adjustment, monitoring, operation, analysis,
and editing functions assist in mechanical system matching
and enable efficient start-up (Servo driver Option).
![](../../src/features_img/features_img_13014_uNkZ_fg.jpg)
Model No. | Product name | Remarks |
---|---|---|
NMR-F | Direct drive motor | |
NCR-H | Servo driver (τDISC common use) | |
NCR-XBCNA | Encoder cable | |
NCR-XBB | Power cable | |
NCR-XAB | Zero-phase reactor (τDISC common use) | |
NCR-XABCA2 | Dynamic brake unit (τDISC common use) | |
NCR-XAE | Regenerative resistor (τDISC common use) | |
NPS-VPHDESN1 | Data editing software (τDISC common use) | |
VPH | Servo driver (τDISC common use) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only