Product Details
High precision
τDISC High response type
- Model No.
- HD-s
High-response type pursuing high-speed operation.
World's top class high response performance with high-torque, low-inertia structure.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Direct drive motor]
Ideal for applications that require small operation angles and high-speed operation.
High-speed index drive, Testing machine drive etc.

[Servo driver]
VPH Series : Developed exclusively for direct drives.
Maximizes the motor performance.
Supports five types of interface: I/O, SSCNETⅢ/H, CC-Link, EtherCAT※1, MECHATROLINK-Ⅲ.
*1. τDISC compatible VPH Series 3.3kW or less EtherCAT version will be end of production.
VPV Series: High-function servo Drivers with improved usability thanks to advances in software.
Supports two types of interface: I/O and EtherCAT

[System support tool]
The enhanced adjustment, monitoring, operation, analysis,
and editing functions assist in mechanical system matching
and enable efficient start-up (Servo driver Option).

| Model No. | Product name | Remarks |
|---|---|---|
| NMR-F | Direct drive motor | |
| NCR-H | Servo driver VPH (τDISC common use) | |
| NCR-XBCNA | Encoder cable (For absolute) | |
| NCR-XBB | Power cable | |
| NCR-XAB | Zero-phase reactor (τDISC common use) | |
| NCR-XABCA2 | Dynamic brake unit (τDISC common use) | |
| NCR-XAE | Regenerative resistor (τDISC common use) | |
| NCR-V | Servo Drivers VPV (τDISC common use) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only