Product Details
High precision
τDISC Large middle hole type
- Model No.
- FD-s
Increase freedom degree of machine designing (Middle hole: 52mm~150mm).
Using the durable high performance magnetic type absolute encoder.
- Industry
- Semiconductor manufacturing process (post-process)

- Documents / Download
PDF Catalog
User's Manual
2D CAD
CKD plus Members Only
[Direct drive motor]
A driving source for general industries. Suitable for transport equipment for the large load inertia.
Various type of transferring, processing, and indexing machines.

[Servo driver]
VPH Series : Developed exclusively for direct drives.
Maximizes the motor performance.
Supports five types of interface: I/O, SSCNETⅢ/H, CC-Link, EtherCAT, MECHATROLINK-Ⅲ.

[System support tool]
The enhanced adjustment, monitoring, operation, analysis,
and editing functions assist in mechanical system matching
and enable efficient start-up (Servo driver Option).

| Model No. | Product name | Remarks |
|---|---|---|
| FD | Direct drive motor | |
| NCR-H | Servo driver (τDISC common use) | |
| NCR-XBGGA | Encoder cable | |
| NCR-XB | Power cable | |
| NCR-XAB | Zero-phase reactor (τDISC common use) | |
| NCR-XABCA2 | Dynamic brake unit (τDISC common use) | |
| NCR-XAE | Regenerative resistor (τDISC common use) | |
| NPS-VPHDESN1 | Data editing software (τDISC common use) | |
| VPH | Servo driver (τDISC common use) |
- Search Conditions
- Model No.
- Product Category
- Direct drive motors
- High precision
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only