Product Details

High precision

τDISC High rigidity type

Model No.
DD-s

High-rigidity type pursuing high rigidity and high precision.
Significant improvement in moment rigidity, axial rigidity, and rotor torsional rigidity.
Rated torque:10 to 2000N・m.

Industry
  • Inspection
  • Semiconductor manufacturing process (post-process)

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

Software

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Direct drive motor]
Ideal for applications that require stable operation for loads with large inertia.
Large inertia load turning drive, High-precision roll drive, and Ball screw drive etc.

[Servo driver]
VPH Series : Developed exclusively for direct drives.
Maximizes the motor performance.
Supports five types of interface: I/O, SSCNETⅢ/H, CC-Link, EtherCAT, MECHATROLINK-Ⅲ.

[System support tool]
The enhanced adjustment, monitoring, operation, analysis,
and editing functions assist in mechanical system matching
and enable efficient start-up (Servo driver Option).

Model No. Product name Remarks
DDDirect drive motor
NCR-HServo driver (τDISC common use)
NCR-XBGEncoder cable
NCR-XBPower cable
NCR-XABZero-phase reactor (τDISC common use)
NCR-XABCA2Dynamic brake unit (τDISC common use)
NCR-XAERegenerative resistor(τDISC common use)
NPS-VPHDESN1Data editing software (τDISC common use)
VPHServo driver (τDISC common use)

Return to Product List