Product Details
High precision
τDISC High rigidity type
- Model No.
- DD-s
High-rigidity type pursuing high rigidity and high precision.
Significant improvement in moment rigidity, axial rigidity, and rotor torsional rigidity.
Rated torque:10 to 2000N・m.
- Industry
- Inspection
- Semiconductor manufacturing process (post-process)

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
CKD plus Members Only
[Direct drive motor]
Ideal for applications that require stable operation for loads with large inertia.
Large inertia load turning drive, High-precision roll drive, and Ball screw drive etc.

[Servo driver]
VPH Series : Developed exclusively for direct drives.
Maximizes the motor performance.
Supports five types of interface: I/O, SSCNETⅢ/H, CC-Link, EtherCAT, MECHATROLINK-Ⅲ.

[System support tool]
The enhanced adjustment, monitoring, operation, analysis,
and editing functions assist in mechanical system matching
and enable efficient start-up (Servo driver Option).

| Model No. | Product name | Remarks |
|---|---|---|
| DD | Direct drive motor | |
| NCR-H | Servo driver (τDISC common use) | |
| NCR-XBG | Encoder cable | |
| NCR-XB | Power cable | |
| NCR-XAB | Zero-phase reactor (τDISC common use) | |
| NCR-XABCA2 | Dynamic brake unit (τDISC common use) | |
| NCR-XAE | Regenerative resistor(τDISC common use) | |
| NPS-VPHDESN1 | Data editing software (τDISC common use) | |
| VPH | Servo driver (τDISC common use) |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only