Product Details
Shut-off / exhaust valves
Residual pressure exhaust valve with spool position detection
- Model No.
- SNS
Industry's smallest class residual pressure exhaust valve with the safety standard ISO13849-1 certification.
- Industry
- Clamp
- Positioning
- Conveyance
- Press-fitting / Press
- Safety
- Assembly
- Air pressure supply
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
Technical Data
CKD plus Members Only
【Spool valve with main valve position monitoring function】
By adopting the safety standard compliant limit switch, it is possible to confirm incompatibility consistency between the input signal and valve operation.
【face-to-face dimensions, Industry’s smallest class】
34% reduction from conventional.
【Reduction of piping space】
Modular connection with F.R.L. components reduces piping space.
【Prevents manual malfunctions】
A protective cover is adopted on the manual equipment.
【Prevents foreign debris problems】
Mesh filter is standardly equipped on both P/A ports.
Model No. | Product name | Remarks |
---|---|---|
SNS-1 | Single unit | |
SNS-2 | 2 modules |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Machine tools
- Air pressure supply
- New Products Only
- Discontinued Products Only