Product Details
Ejector system
Vacuum generator
- Model No.
- VP
Discontinued 2005 11 30
【Discontinued model】
- Industry

| Model No. | Product name | Remarks |
|---|---|---|
| VP | Vacuum generator Standard type | Discontinued 2005 11 30 |
| VPA | Vacuum generator built-in solenoid valve type | Discontinued 2005 11 30 |
| VPB | Vacuum generator built-in vacuum burst valve | Discontinued 2005 11 30 |
| VPC | Vacuum generator Manifold / Resin type | Discontinued 2005 11 30 |
| VPF | Vacuum generator built-in filter type | Discontinued 2005 11 30 |
| VPM | Vacuum generator Multi-function type | Discontinued 2005 11 30 |
| VPR2 | Vacuum generator Manifold / Full set type | Discontinued 2005 11 30 |
| VPS | Vacuum generator Compact / built-in solenoid valve type | Discontinued 2005 11 30 |
| VPU | Vacuum generator built-in float vacuum switch type | Discontinued 2005 11 30 |
- Search Conditions
- Model No.
- Product Category
- Vacuum system components
- Ejector system
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only