Product Details
Drain dischargers
FP* Series for Food manufacturing processes Drain separator
- Model No.
- FX-W-FP1
FP* Series for food manufacturing processes
Lightweight compact drain separator. The cyclone effect causes water droplets in the compressed air to strike the inner wall of the bowl; this gathers and enlarges them, removing 99% or more of the moisture. Ideal for easy drainage from air piping.
[Applicable compressor: 0.75 kW to 37 kW]
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
Technical Data
CKD plus Members Only
[Lightweight and compact]
Water separation efficiency: 99%
Compatible compressor: 0.75 kW to 37 kW
Modular connection of FX1004 and FX1011 to F.R.L. 3000 and 4000 Series and FX1037 to 6000 and 8000 Series is possible.
Model No. | Product name | Port size (Rc, NPT, G) | Max. processing flow rate (L/min [ANR]) | Separation efficiency (%) | Remarks |
---|---|---|---|---|---|
FX1004-FP1 | Drain separator (food manufacturing processes) | 1/4, 3/8 | 550 | 99 | |
FX1011-FP1 | Drain separator (food manufacturing processes) | 1/4, 3/8, 1/2 | 1800 | 99 | |
FX1037-FP1 | Drain separator (food manufacturing processes) | 3/4, 1 | 6100 | 99 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only