Product Details

Drain dischargers

FP* Series for Food manufacturing processes Drain separator

Model No.
FX-W-FP1

FP* Series for food manufacturing processes

Lightweight compact drain separator. The cyclone effect causes water droplets in the compressed air to strike the inner wall of the bowl; this gathers and enlarges them, removing 99% or more of the moisture. Ideal for easy drainage from air piping.
[Applicable compressor: 0.75 kW to 37 kW]
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.

Industry

Add to Favourites

  • Features
  • Variations

[Lightweight and compact]
Water separation efficiency: 99%
Compatible compressor: 0.75 kW to 37 kW
Modular connection of FX1004 and FX1011 to F.R.L. 3000 and 4000 Series and FX1037 to 6000 and 8000 Series is possible.

Model No. Product name Port size (Rc, NPT, G)Max. processing flow rate (L/min [ANR])Separation efficiency (%) Remarks
FX1004-FP1Drain separator (food manufacturing processes)1/4, 3/855099
FX1011-FP1Drain separator (food manufacturing processes)1/4, 3/8, 1/2180099
FX1037-FP1Drain separator (food manufacturing processes)3/4, 1610099

Return to Product List