Product Details
Pneumatic pressure sensors
Close contact confirmation switch
- Model No.
- HPS・MHPS・UHPS
The use of a high precision needle mechanism enables highly accurate detection such as close contact confirmation. With various special nozzles, this switch is used for a variety of position detections.
- Industry
- Jig related

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High precision]
Highly accurate variable-adjustment is possible with the precise linear needle.
Min. detection distance 0.01 mm
Resolution ±0.005 mm
Stable detection, unaffected by fluctuations in supply pressure, is also possible with the air bridge circuit.
[Low air consumption]
This switch is used with low pressure so air consumption is reduced.
[Lock mechanism with dial scale]
It is easy to adjust and there is no concern needed for misalignment.
[Modularization]
Modularization makes it easy to connect to the CKD module connection component.
[Applications]
Contact confirmation of 0.01 to 0.7 mm
Tool changer close contact confirmation
Detection distance enlarged (3 mm)
| Model No. | Product name | Orifice size | Working pressure (kPa) | Detection range (mm) | Remarks |
|---|---|---|---|---|---|
| HPS-※ | Single unit | φ0.5, φ0.7, φ1.0 | 50 to 200, 100 to 200 | 0.01 to 0.2, 0.02 to 0.3, 0.05 to 0.7 | |
| MHPS-※ | Manifold | φ0.5, φ0.7, φ1.0 | 50 to 200, 100 to 200 | 0.01 to 0.2, 0.02 to 0.3, 0.05 to 0.7 | |
| UHPS-※ | Unit | φ0.5, φ0.7, φ1.0 | 50 to 200, 100 to 200 | 0.01 to 0.2, 0.02 to 0.3, 0.05 to 0.7 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only