Product Details

Pneumatic pressure sensor

Close contact confirmation switch

Model No.
HPS・MHPS・UHPS

The use of a high precision needle mechanism enables highly accurate detection such as close contact confirmation. With various special nozzles, this switch is used for a variety of position detections.

Industry
  • Jig related
Documents/Download

Catalog

  • Features
  • Variation

[High precision]
Highly accurate variable-adjustment is possible with the precise linear needle.
Min. detection distance 0.01 mm
Resolution ±0.005 mm
Stable detection, unaffected by fluctuations in supply pressure, is also possible with the air bridge circuit.

[Low air consumption]
This switch is used with low pressure so air consumption is reduced.

[Lock mechanism with dial scale]
It is easy to adjust and there is no concern needed for misalignment.

[Modularization]
Modularization makes it easy to connect to the CKD module connection component.

[Applications]
Contact confirmation of 0.01 to 0.7 mm
Tool changer close contact confirmation
Detection distance enlarged (3 mm)

Model No. Product name Orifice sizeWorking pressure (kPa)Detection range (mm) Remarks
HPS-※Single unitφ0.5, φ0.7, φ1.050 to 200, 100 to 2000.01 to 0.2, 0.02 to 0.3, 0.05 to 0.7
MHPS-※Manifoldφ0.5, φ0.7, φ1.050 to 200, 100 to 2000.01 to 0.2, 0.02 to 0.3, 0.05 to 0.7
UHPS-※Unitφ0.5, φ0.7, φ1.050 to 200, 100 to 2000.01 to 0.2, 0.02 to 0.3, 0.05 to 0.7

Back