Product Details
Pneumatic pressure sensors
Electronic pressure switch with digital display (pressure switch)
- Model No.
- PPD3
Discontinued some variations
A compact pressure switch of □30 mm with 1-color display. The stainless steel diaphragm option (PPD3-S) is capable of pressure measurement of compressed air that contains water such as drain.
- Industry
- Sensor
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Stainless steel diaphragm used] (PPD3-S Series)
As it uses a stainless steel diaphragm, it can measure the pressure of compressed air (containing water and drain) in addition to air and non-corrosive gas.
[Space saving] (PPD3-D Series)
A sensor separated type without display that helps save space.
Model No. | Product name | Remarks |
---|---|---|
PPD3-S | Stainless steel diaphragm sensor | |
PPD3-D | Sensor separated | |
PPD3 | Semiconductor sensor(Sensor integrated type) | Discontinued 2016 09 30Old Catalog【Discontinued model】 Alternative model : PPG Series |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only