Product Details
Air dryers
High polymer membrane air dryer
- Model No.
- SD・SU・SDM
High-tech dryer using high polymer membrane. Freon-free / power supply unnecessary / low dew point equivalent to that of desiccant realized.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Freon-free / electricity-free]
Freon-free, which is ozone safe.
Electricity-free means it does not use electricity at all.

| Model No. | Product name | Remarks |
|---|---|---|
| SD※00E | Compact low purge (purge rate 10%) | |
| SU※300E | Unit / compact low purge (purge ratio 10%) | |
| SD※00D | Compact general purpose (purge ratio 20%) | |
| SU※00D | Unit / compact general purpose (purge ratio 20%) | |
| SD※000 | Low dew point | |
| SU※000 | Unit / low dew point | |
| SDM4000 | Modular / large flow rate |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only