Product Details

Air dryers

Refrigeration air dryer (Xeroaqua dryer)

Model No.
GX3200D・GX5200D

Air dryer with outstanding environmental properties, reliability and safety. Adopts the new refrigerant R-134a / R-407C / easy maintenance is possible.

Industry

Add to Favourites

  • Features
  • Variations

[Energy saving]
The compact design reduces power consumption.
A low air loss drain discharger has been adopted.

[SUS heat exchanger]
Oil-free stainless steel heat exchanger is used for all models.
Prevents dust generation from heat exchange.
The refrigerant pipes (copper pipes) within the heat exchanger are nickel plated for improved corrosion resistance.

[Easy maintenance]
The safe design allows the operation state to be confirmed at a glance.
Easily service the unit even while it is running.

[Space saving] (GX5255D / GX5275D)
Top surface exhaust and drain trap installation can be selected for left or right, and can be installed flush against walls.

Model No. Product name Applicable air compressor (kW) Remarks
GX3200DAir cooling / standard inlet airUp to 55
GX5200DAir cooling / high-temperature inlet airUp to 75

Return to Product List