Product Details
Space saving cylinders
Stopper cylinder
- Model No.
- STK
This is a square, space saving cylinder that can be used for applications in which a lateral load is applied to the piston rod. Ideal for stop function of conveyors.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Design for high load]
Adopts a rod thicker than the normal rod diameter.
Bearing section is strengthened by increasing the width of the bushing in the rod direction.
[3 types of actuation]
Three types (double acting, single acting pull, double acting with spring) are available.
[End shape options]
Three types (round rod, chamfered and roller) are available.
Furthermore, it is possible to select a female thread type with screw hole on the end (optional).
[Direct mounting]
Can be mounted directly with hexagon socket head cap screw.
Two methods: screw-in and through bolt.
Model No. | Product name | Bore size | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
STK | Double acting / round rod end form | φ20, φ32, φ40, φ50 | 10, 15, 20, 25, 30 | |
STK‐Y | Single acting / pull / round rod end form | φ20, φ32, φ40, φ50 | 10, 15, 20, 25, 30 | |
STK‐Y1 | Double acting / spring integrated / round rod end form | φ20, φ32, φ40, φ50 | 10, 15, 20, 25, 30 | |
STK‐M | Double acting / rod end form chamfered type | φ20, φ32, φ40, φ50 | 10, 15, 20, 25, 30 | |
STK-MY | Single acting / pull / rod end form chamfered type | φ20, φ32, φ40, φ50 | 10, 15, 20, 25, 30 | |
STK-MY1 | Double acting / spring integrated / rod end form chamfered type | φ20, φ32, φ40, φ50 | 10, 15, 20, 25, 30 | |
STK-JY | Single acting / pull rod end form roller | φ20, φ32, φ40, φ50 | 10, 15, 20, 25, 30 | |
STK-JY1 | Double acting / spring integrated / rod end form roller | φ20, φ32, φ40, φ50 | 10, 15, 20, 25, 30 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only