Product Details
Vacuum-related products
Position locking valve
- Model No.
- VSECV
Position locking valve that holds vacuum normally even if other pads are not suctioning when two or more pads are used.
[Port size] M3, M4, M5, M6, M10, R1/8
- Industry
- Handling
- Conveyance

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
[Position locking function]
It is possible to minimize the source pressure of other circuits even if the workpiece comes off.

[Compatible with various suction pads]
Compatible with SELVACS suction pad series.
Vacuum pad diameter: φ60 to φ100 mm also added.
| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| VSECV | - | M3, M4, M5, M6, M10, R1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only