Product Details

Vacuum-related products

Position locking valve

Model No.
VSECV

Position locking valve that holds vacuum normally even if other pads are not suctioning when two or more pads are used.
[Port size] M3, M4, M5, M6, M10, R1/8

Industry
  • Handling
  • Conveyance
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

  • Features
  • Variations

[Position locking function]
It is possible to minimize the source pressure of other circuits even if the workpiece comes off.

[Compatible with various suction pads]
Compatible with SELVACS suction pad series.
Vacuum pad diameter: φ60 to φ100 mm also added.

Model No. Product name Port size Remarks
VSECV-M3, M4, M5, M6, M10, R1/8

Return to Product List