Product Details
Vacuum-related products
Vacuum filter
- Model No.
- VFA
Removes dust and moisture from air when absorbing air and protects vacuum pump or ejector.
[Port size] Rc1/8 to Rc1/2
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Long service life]
Dust is removed in two steps (by louver centrifugal separation effect, then by element filtration), allowing use for long periods.
[Moisture can be removed]
More than 80% of the moisture is removed with the louver's centrifugal separation effect. (at the recommended flow rate)
[Repeated use possible]
Standard element uses mesh for filtration section.
Even if contaminated with dust, the element is simply washed for reuse.
| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| VFA | Vacuum filter | Rc1/8 to Rc1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only