Product Details
Special cylinders
P4* Series for Rechargeable battery manufacturing processes Air bearing actuator
- Model No.
- LBC-P4※
P4* Series for rechargeable battery manufacturing processes
Air static pressure soft actuator based on non-contact air bearing mechanism with zero sliding resistance. The actuator enables sensitive and precise load control when combined with electro pneumatic regulator (EV).
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Sliding resistance zero]
Completely contactless with zero sliding resistance, so thrust control linearly proportional to supply pressure with high response is possible.
[Clean]
There is no dust generation as it is completely contactless.
Model No. | Product name | Thrust (N) | Remarks |
---|---|---|---|
LBC-01 | Single acting /push (Rechargeable battery manufacturing processes) | 1 | |
LBC-05 | Single acting /push (Rechargeable battery manufacturing processes) | 5 | |
LBC-30 | Single acting /push (Rechargeable battery manufacturing processes) | 30 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only