Product Details
Vacuum-related products
Vacuum filter
- Model No.
- VSFB・VSFU・VSFJ
Removes dust and moisture from air when absorbing air and protects vacuum pump or ejector. Vacuum filter compatible with various vacuum pipes depending on the application is available.
[Port size] Union: M5, φ4, φ6, φ8, φ10, φ12
Socket: φ4, φ6
- Industry
![](../../src/product_img/product_img_14444_KtMi_large.jpg)
- Documents / Download
PDF Catalog
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Large capacity] (VSFB Series)
Dust and water droplets suctioned by the vacuum ejector are removed by cyclone effect and element.
Since the dust case is large, maintenance frequency is reduced.
[Maintainability] (VSFB Series)
Since the entire dust case can be detached with one touch, maintenance is possible without scattering dust.
[High cycle support] (VSFU Series)
Ideal for fields requiring high cycle vacuum systems.
[Compact / lightweight] (VSFJ Series)
Body and nipple integrated, realizing small size and light weight with resin material.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
VSFB | Large capacity union type | φ6, φ8, φ10, φ12 | |
VSFU | Compact union type | M5, φ4, φ6, φ8, φ10 | |
VSFJ | Socket type | φ4, φ6 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only