Product Details
Vacuum-related products
Vacuum filter
- Model No.
- VSFB・VSFU・VSFJ
NEW
Removes dust and moisture that are drawn in during air suction to protect vacuum pumps and ejectors. Various vacuum filters are available for different vacuum piping applications.
[Port Size]Union Type:M3,M5,Φ1.8, Φ4, Φ6, Φ8, Φ10, Φ12
Socket Type:Φ4, Φ6
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Large capacity] (VSFB Series)
Dust and water droplets suctioned by the vacuum ejector are removed by cyclone effect and element.
Since the dust case is large, maintenance frequency is reduced.
[Maintainability] (VSFB Series)
Since the entire dust case can be detached with one touch, maintenance is possible without scattering dust.
[High cycle support] (VSFU Series)
Ideal for fields requiring high cycle vacuum systems.
[Compact / lightweight] (VSFJ Series)
Body and nipple integrated, realizing small size and light weight with resin material.
| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| VSFB | Large capacity union type | φ6, φ8, φ10, φ12 | |
| VSFU | Compact union type | M3,M5,Φ1.8, Φ4, Φ6, Φ8, Φ10 | |
| VSFJ | Socket type | φ4, φ6 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only