Product Details
Parallel hands
P4* Series for Rechargeable battery manufacturing processes Horizontal parallel hand
- Model No.
- HCP-P4※
P4* Series for rechargeable battery manufacturing processes
Thin, lightweight and compact practical hand.
[Operating stroke length] 20, 30, 40 mm
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Combination adjustments unnecessary]
The operating stroke of the jaw is long, with a parallel clamp (centripetal action).
No troublesome adjustment required.
[Easy installation]
There are three mounting surfaces, and installation from any direction is possible.
[Thin, lightweight and compact]
The body is thin for easy handling.
Lightweight and compact.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Bore size | Port size | Remarks |
---|---|---|---|---|
HCP-P4 | Double acting (Rechargeable battery manufacturing processes) | Φ12, Φ20, Φ32 | M5,RC1/8 | |
HCP-P40 | Double acting (Rechargeable battery manufacturing processes) | Φ12, Φ20, Φ32 | M5, RC1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only