Product Details
Parallel hands
P4* Series for Rechargeable battery manufacturing processes Ultra-thin parallel hand
- Model No.
- HLD-P4※
P4* Series for rechargeable battery manufacturing processes
Extremely thin / high rigidity. Powerful gripping force realized.
[Operating stroke length] 12, 16, 20, 30 mm
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry
![](../../src/product_img/product_img_1465_MnTr_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Ultra-thin]
Double twin cylinder realizes ultra-thin shape.
[High gripping power]
4 cylinders realize high gripping power.
[Load resistance]
Improved load resistance through a T-groove guide in the sliding section.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Bore size | Port size | Remarks |
---|---|---|---|---|
HLD-P4 | Double acting (Rechargeable battery manufacturing processes) | Φ8×4, Φ12×4, Φ16×4, Φ20×4 | M3, M5 | |
HLD-P40 | Double acting (Rechargeable battery manufacturing processes) | Φ8×4, Φ12×4, Φ16×4, Φ20×4 | M3, M5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only