Product Details
Parallel hands
P4* Series for Rechargeable battery manufacturing processes Thin parallel hand
- Model No.
- HLB-P4※・HLBG-P4※
P4* Series for rechargeable battery manufacturing processes
Thin and compact parallel hand.
Smooth operation realized with high precision, and environmental resistance achieved if rubber cover is attached.
[Operating stroke length]
HLB: 13, 18, 23 mm
HLBG: 13, 18, 23 mm
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Supports both large and small workpieces]
Compact design with low overall height.
Operating stroke length of the jaw is long and combination adjustments are unnecessary.
[Cross roller type]
Cross roller type bearing guide realizes smooth and high precision operation.
[Improved environmental resistance]
Mist and dust are prevented from entering by installing a rubber cover to the slide part, and environmental resistance is improved.
[Open / close confirmation switch]
switch(es) can be mounted.
Model No. | Product name | Bore size | Port size | Remarks |
---|---|---|---|---|
HLB-P4 | Double acting / Bearing guide (Rechargeable battery manufacturing processes) | Φ12, Φ15, Φ20 | M5 | |
HLBG-P4※ | Double acting / Bearing guide / With nitrile rubber guard(Rechargeable battery manufacturing processes) | Φ12, Φ15, Φ20 | M5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only