Product Details
Parallel hands
P4* Series for Rechargeable battery manufacturing processes Cross roller parallel hand
- Model No.
- HKP-P4※
P4* Series for rechargeable battery manufacturing processes
Smooth operation with bearing mechanism.
Bearings realize high precision with cross roller guide.
[Operating stroke length] 24, 30, 36, 40, 60 mm
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry
![](../../src/product_img/product_img_1446_Vszn_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[High precision, smooth operation]
Cross roller bearing mechanism is adopted in the slide part.
Achieves high precision and smooth movement.
[Compact high rigidity]
Compact and rigid enough to withstand large moment loads with a long holding mechanism that overlaps the slide part.
[Improved environmental resistance]
Mist and dust are prevented from entering by installing a rubber cover to the slide part, and environmental resistance is improved.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Option | Bore size | Port size | Remarks |
---|---|---|---|---|---|
HKP-※-P4 | Double acting (Rechargeable battery manufacturing processes) | Φ32, Φ40, Φ50, Φ63, Φ80 | M5, Rc1/8, Rc1/4 | ||
HKP-※-P40 | Double acting (Rechargeable battery manufacturing processes) | Φ32, Φ40, Φ50, Φ63, Φ80 | M5, Rc1/8, Rc1/4 | ||
HKP-※-O-P4 | Single acting (normally open) (Rechargeable battery manufacturing processes) | Φ32, Φ40, Φ50, Φ63 | M5, Rc1/8 | ||
HKP-※-O-P40 | Single acting (normally open) (Rechargeable battery manufacturing processes) | Φ32, Φ40, Φ50, Φ63 | M5, Rc1/8 | ||
HKP-※-C-P4 | Single acting (normally closed) (Rechargeable battery manufacturing processes) | Φ32, Φ40, Φ50, Φ63 | M5, Rc1/8 | ||
HKP-※-C-P40 | Single acting (normally closed) (Rechargeable battery manufacturing processes) | Φ32, Φ40, Φ50, Φ63 | M5, Rc1/8 | ||
HKP-※-G-P4 | Double acting (Rechargeable battery manufacturing processes) | With nitrile rubber guard | Φ32, Φ40, Φ50, Φ63 | M5, Rc1/8 | |
HKP-※-G-P40 | Double acting (Rechargeable battery manufacturing processes) | With nitrile rubber guard | Φ32, Φ40, Φ50, Φ63 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only