Product Details
Parallel hands
P4* Series for Rechargeable battery manufacturing processes Linear guide hand
- Model No.
- LHA-P4※・LHAG-P4※
P4* Series for rechargeable battery manufacturing processes
Hand designed for the high durability required to handle higher-speed devices.
[Operating stroke length]
LHA: 4, 5, 9, 11, 15, 20 mm
LHAG: 5, 9, 11, 15, 20 mm
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[High rigidity / high precision/long service life]
High rigidity, high precision and long service life are realized by adopting an integrated linear guide.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Option | Bore size | Port size | Remarks |
---|---|---|---|---|---|
LHA-※ | Double acting (Rechargeable battery manufacturing processes) | Φ6, Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 | ||
LHA-※-O | Single acting (normally open) (Rechargeable battery manufacturing processes) | Φ6, Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 | ||
LHA-※-C | Single acting (normally closed) (Rechargeable battery manufacturing processes) | Φ6, Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 | ||
LHAG-※ | Double acting (Rechargeable battery manufacturing processes) | With nitrile rubber cover | Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 | |
LHAG-※-O | Single acting (normally open) (Rechargeable battery manufacturing processes) | With nitrile rubber cover | Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 | |
LHAG-※-C | Single acting (normally closed) (Rechargeable battery manufacturing processes) | With nitrile rubber guard | Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 | |
LHAG-※-F | Double acting (Rechargeable battery manufacturing processes) | With fluoro rubber cover | Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 | |
LHAG-※-T | Double acting (Rechargeable battery manufacturing processes) | With silicone rubber cover | Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only