Product Details
Parallel hands
P4* Series for Rechargeable battery manufacturing processes Compact cross roller parallel hand
- Model No.
- BHA-P4※・BHG-P4※
P4* Series for rechargeable battery manufacturing processes
Parallel hand capable of high precision and smooth operation with cross roller guide.
[Operating stroke length] 5, 9, 11, 15 mm
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[High precision, smooth operation]
Cross roller guide is adopted in the slide part. Preload is applied with no play, realizing high precision and smooth movement,
[Compact and powerful gripping force]
Highly rigid, withstanding large moment loads with a long holding mechanism that overlaps the slide part.
[Open / close confirmation switch]
2 proximity switches can be installed.
[Improved environmental resistance]
Mist and dust are prevented from entering by installing a rubber cover, and environmental resistance is improved.
Model No. | Product name | Option | Bore size | Port size | Remarks |
---|---|---|---|---|---|
BHA-※ | Double acting (Rechargeable battery manufacturing processes) | - | ø12, ø16, ø20, ø25 | M3, M5 | |
BHA-※-O | Single acting (normally open) (Rechargeable battery manufacturing processes) | - | Φ12, Φ16, Φ20, Φ25 | M3, M5 | |
BHA-※-C | Single acting (normally closed) (Rechargeable battery manufacturing processes) | - | Φ12, Φ16, Φ20, Φ25 | M3, M5 | |
BHG-※ | Double acting (Rechargeable battery manufacturing processes) | With rubber cover | Φ12, Φ16, Φ20, Φ25 | M3, M5 | |
BHG-※-O | Single acting (normally open) (Rechargeable battery manufacturing processes) | With rubber cover | Φ12, Φ16, Φ20, Φ25 | M3, M5 | |
BHG-※-C | Single acting (normally closed) (Rechargeable battery manufacturing processes) | With rubber cover | Φ12, Φ16, Φ20, Φ25 | M3, M5 | |
BHA-※-Y1-P4 | With small jaw(Material:S50C) (Rechargeable battery manufacturing processes) | - | Φ12, Φ16, Φ20, Φ25 | M3, M5 | |
BHA-※-Y1-P4※ | With small jaw(Material:S50C) (Rechargeable battery manufacturing processes) | - | Φ12, Φ16, Φ20, Φ25 | M3, M5 | |
BHA-※-Y2-P4 | With small jaw(Material:MC nylon) (Rechargeable battery manufacturing processes) | - | Φ12, Φ16, Φ20, Φ25 | M3, M5 | |
BHA-※-Y2-P4※ | With small jaw(Material:MC nylon) (Rechargeable battery manufacturing processes) | - | Φ12, Φ16, Φ20, Φ25 | M3, M5 | |
BHG-※-Y1-P4 | With small jaw(Material:S50C) (Rechargeable battery manufacturing processes) | With rubber cover | Φ12, Φ16, Φ20, Φ25 | M3, M5 | |
BHG-※-Y1-P4※ | With small jaw(Material:S50C) (Rechargeable battery manufacturing processes) | With rubber cover | Φ12, Φ16, Φ20, Φ25 | M3, M5 | |
BHG-※-Y2-P4 | With small jaw(Material:MC nylon) (Rechargeable battery manufacturing processes) | With rubber cover | Φ12, Φ16, Φ20, Φ25 | M3, M5 | |
BHG-※-Y2-P4※ | With small jaw(Material:MC nylon) (Rechargeable battery manufacturing processes) | With rubber cover | Φ12, Φ16, Φ20, Φ25 | M3, M5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only