Product Details
Parallel hands
P4* Series for Rechargeable battery manufacturing processes Parallel hand
- Model No.
- HAP-P4※
P4* Series for rechargeable battery manufacturing processes
Special cam type compact parallel hand, making combination adjustments unnecessary.
[Operating stroke length:] 8, 16, 26, 41 mm
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry
![](../../src/product_img/product_img_11149_Sb21_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Lightweight and compact]
Parallel type with highly efficient gripping power through bearing and special cam.
The body has an easily handled lightweight and compact design and demonstrates powerful gripping power.
[Combination adjustments unnecessary]
The operating stroke of the jaw is long, with a parallel clamp (centripetal action).
No troublesome adjustment required.
[Easy mounting]
There are three mounting surfaces, and installation from any direction is possible.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Bore size | Port size | Remarks |
---|---|---|---|---|
HAP-※ | Double acting (Rechargeable battery manufacturing processes) | Φ15, Φ20, Φ25, Φ40 | M3, M5, Rc1/8 | |
HAP-※-O | Single acting (normally open) (Rechargeable battery manufacturing processes) | Φ15, Φ20, Φ25, Φ40 | M3, M5, Rc1/8 | |
HAP-※-C | Single acting (normally closed) (Rechargeable battery manufacturing processes) | Φ15, Φ20, Φ25, Φ40 | M3, M5, Rc1/8 | |
HAP-※-Y1-P4 | With small jaw(Material:S50C) (Rechargeable battery manufacturing processes) | Φ15, Φ20, Φ25, Φ40 | M3, M5, Rc1/8 | |
HAP-※-Y1-P4※ | With small jaw(Material:S50C) (Rechargeable battery manufacturing processes) | Φ15, Φ20, Φ25, Φ40 | M3, M5, Rc1/8 | |
HAP-※-Y2-P4 | With small jaw(Material:MC nylon) (Rechargeable battery manufacturing processes) | Φ15, Φ20, Φ25, Φ40 | M3, M5, Rc1/8 | |
HAP-※-Y2-P4※ | With small jaw(Material:MC nylon) (Rechargeable battery manufacturing processes) | Φ15, Φ20, Φ25, Φ40 | M3, M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only