Product Details
Fittings / tubes
P5* / P7* Series for Cleanrooms Fiber tube / dedicated fitting
- Model No.
- UP・PTN2・PTNL2・EH・CG
P5* / P7* Series for cleanrooms
The fiber tube is an extremely thin, flexible air tube comparable to the lead wire. It enables easy piping in narrow spaces or short distances. In addition, the tube resistance (tube stress) after piping is much smaller than those of conventional products and has almost no effect on the device accuracy. The fiber tube is suitable for small bore size air cylinder piping and saves system space.
P80 : Oil prohibited
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Thin as lead wire]
O.D. φ1.0 ultra thin size. Saves significant piping space.
Tube piping capacity is small, thus energy saving.

[No effect on device accuracy]
As the tube stress after piping is only the same level as that of lead wire, the effect on device accuracy is small.

[Flexibility]
Highly bendable and flexible in mounting, enabling piping in narrow spaces or short distances from 200 to 300 mm.
[Easily attachable/removable] (UP-9402-F1 Series, EH Series, UP-SR Series)
Push and hold the push ring of the fitting and attach or detach the tube.

[Dedicated fittings] (UP-9102-F1 Series)
Put the retainer collar on the fiber tube, connect the fiber tube to the dedicated fitting and protect with the retainer collar.

Model No. | Product name | O.D. tube size | Length per roll (m) | Remarks |
---|---|---|---|---|
UP-9102 | Fiber tube (tubes) (for cleanrooms) | φ1.8 | 20 | |
EH-5802 | Clean-room (for cleanrooms) | φ1.8 | 20 | |
PTN2 | Dedicated fitting(straight) (for cleanrooms) | - | - | |
PTN2※ | Dedicated fitting(barb nipples) (for cleanrooms) | - | - | |
PTNL2 | Dedicated fitting(elbow) (for cleanrooms) | - | - | |
CG | Push-in fitting for clean-room fiber tube (for cleanrooms) | - | - |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only