Product Details

Fittings / tubes

P5* / P7* Series for Cleanrooms Stainless steel tightening fitting

Model No.
ZJ

Discontinued 2020 07 29

P5* / P7* Series for cleanrooms

【Discontinued model】
Alternative model : Stainless tube fitting es-fit Series by AOI CO., Ltd.

Stainless steel, tightening fitting. Improved work efficiency / high sealing function / repeated use are possible by using Easy Fit mechanism.
P90 : Oil prohibited, Stainless steal used.

Industry

Add to Favourites

Documents / Download

PDF Catalog

CKD plus Members Only

  • Features
  • Variations

[Work efficiency improved]
EasyFit mechanism (integrated nut and sleeve) has improved work efficiency.
Original sleeve eliminates tubing torsion during piping.
Sleeve need not be replaced even when used repeatedly.
Smooth inner bore surface.
Ample size variations fit various tubing.
Oil can be cleaned off.

Model No. Product name ShapeCompatible tube O.D. Remarks
ZJ-SStainless steel tightening fitting (for cleanrooms) Straightφ4, φ6, φ8, φ10, φ12Discontinued
2020 07 29
ZJ-LStainless steel tightening fitting (for cleanrooms) Elbowφ4, φ6, φ8, φ10, φ12Discontinued
2020 07 29
ZJ-TStainless steel tightening fitting (for cleanrooms) Teeφ4, φ6, φ8, φ10, φ12Discontinued
2020 07 29
ZJ-NStainless steel tightening fitting (for cleanrooms) Sleeve integrated with nutφ4, φ6, φ8, φ10, φ12Discontinued
2020 07 29

Return to Product List