Product Details
Fittings / tubes
P5* / P7* Series for Cleanrooms Stainless steel tightening fitting
- Model No.
- ZJ
Discontinued 2020 07 29
P5* / P7* Series for cleanrooms
【Discontinued model】
Alternative model : Stainless tube fitting es-fit Series by AOI CO., Ltd.
Stainless steel, tightening fitting. Improved work efficiency / high sealing function / repeated use are possible by using Easy Fit mechanism.
P90 : Oil prohibited, Stainless steal used.
- Industry

- Documents / Download
PDF Catalog
CKD plus Members Only
[Work efficiency improved]
EasyFit mechanism (integrated nut and sleeve) has improved work efficiency.
Original sleeve eliminates tubing torsion during piping.
Sleeve need not be replaced even when used repeatedly.
Smooth inner bore surface.
Ample size variations fit various tubing.
Oil can be cleaned off.

| Model No. | Product name | Shape | Compatible tube O.D. | Remarks |
|---|---|---|---|---|
| ZJ-S | Stainless steel tightening fitting (for cleanrooms) | Straight | φ4, φ6, φ8, φ10, φ12 | Discontinued 2020 07 29 |
| ZJ-L | Stainless steel tightening fitting (for cleanrooms) | Elbow | φ4, φ6, φ8, φ10, φ12 | Discontinued 2020 07 29 |
| ZJ-T | Stainless steel tightening fitting (for cleanrooms) | Tee | φ4, φ6, φ8, φ10, φ12 | Discontinued 2020 07 29 |
| ZJ-N | Stainless steel tightening fitting (for cleanrooms) | Sleeve integrated with nut | φ4, φ6, φ8, φ10, φ12 | Discontinued 2020 07 29 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only