Product Details
Fittings / tubes
P5* / P7* Series for Cleanrooms Miniature fitting
- Model No.
- F
P5* / P7* Series for cleanrooms
Miniature with a wide variety of variations.
P80 : Oil prohibited
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Miniature]
Guide is installed, with a unique structure easy to insert and hard to pull out.
Soft nylon tube / urethane tube combined.
Miniature fitting / barbed fitting have common compatible tube O.D.s of φ3.2 and φ4.
Improved corrosion resistance by nickeling treatment.
| Model No. | Product name | Shape | Port size (R) | Remarks |
|---|---|---|---|---|
| FT※ | Barbed fitting (for cleanrooms) | Straight, elbow, tee, barbed nipple | M3, M5, 1/8 | |
| FC※ | Clamp fitting (for cleanrooms) | Straight, elbow | M5, 1/8 | |
| FNS | Double screw nipple (for cleanrooms) | Straight | M3, M5 | |
| FS※ | Socket (for cleanrooms) | Straight, elbow, tee | M3, M5 | |
| FA※ | Adjustable socket (for cleanrooms) | Elbow, tee, cross, modified tee | M3, M5 | |
| FB※ | Bush (for cleanrooms) | - | 1/8, 1/4 | |
| FWS | Bulkhead (for cleanrooms) | - | M5, Rc1/8 | |
| FPL | Plug (for cleanrooms) | - | M3, M5 | |
| FLS | Extension (for cleanrooms) | - | M5 | |
| FM※ | Manifold (for cleanrooms) | - | - | |
| FGS | Gasket (for cleanrooms) | - | - |
- Search Conditions
- Model No.
- FA
- Product Category
- All
- New Products Only
- Discontinued Products Only