Product Details

Fittings / tubes

P5* / P7* Series for Cleanrooms Fitting Stainless steel type

Model No.
ZW

P5* / P7* Series for cleanrooms

Push-in fitting that uses flame-resistant resin and stainless steel.
P80 : Oil prohibited

Industry

Add to Favourites

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

  • Features
  • Variations

[Compact size]
Compact size saves space.
Smooth insertion and secure sealing.
Flame-resistant resin incorporated in white body and push ring. (UL94 Standards V-0 equivalent)
Stainless steel used for all metal parts.

Model No. Product name ShapePort size (R) Remarks
ZW-S※Fitting (stainless steel) (for cleanrooms) StraightM5, 1/8, 1/4, 3/8, 1/2
ZW-L※Fitting (stainless steel) (for cleanrooms) ElbowM5, 1/8, 1/4, 3/8, 1/2

Return to Product List