Product Details

Fittings / tubes

P5* / P7* Series for Cleanrooms Fitting

Model No.
GW

P5* / P7* Series for cleanrooms

Push-in fitting for pneumatic piping. Compact size for space saving. Work environment and device-friendly flame-resistant white body.
P70 : Prevent dust generation
P74 : Prevent dust generation, Without copper, silicon, or halogen-based materials
P80 : Oil prohibited

Industry

Add to Favourites

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

  • Features
  • Variations

[Compact size]
V-shaped packing seal to realize smooth insertion and accurate sealing.
Smooth insertion and secure sealing.
Freely rotating elbow union to make piping and removal work easier.
White body blends into working environment. Electroless nickeling used for copper alloy sections.
Flame-resistant resin (equivalent to UL94 Standards V-0) used for body and push ring.

[Push-in installation]
The tube can be connected to the pipe fitting by pushing the tube in.
V-shaped packing is used for the seal between the tube and fitting.
The tube can be inserted with light force while obtaining a sure seal.

[Highly reliable retention]
The chuck bracket acts in the direction in which the tube is dislocated.

[Easy tubing removal]
The push ring evenly pushes and opens the chuck, so the tube is completely released from the chuck and can be removed smoothly.

[Sealant applied on thread part as standard]
Teflon resin is coated on the thread part.
Sealing tape wrapping is not needed, reducing work hours.
An even seal is created and there is no need to worry about leakage, etc.

Model No. Product name Compatible tube O.D.Port size (R) Remarks
GW※Fitting (for cleanrooms) φ3.2, φ4, φ6, φ8, φ10, φ12, φ16M3, M5, 1/8, 1/4, 3/8, 1/2

Return to Product List