Product Details
Check valves, shuttle valves, quick exhaust valves
P5* / P7* Series for Cleanrooms Compact check valve with push-in fitting
- Model No.
- CHL
P5* / P7* Series for cleanrooms
Compact and space saving line type for vacuum retention and low pressure use.
P70 : Prevent dust generation
P74 : Prevent dust generation, Without copper, silicon, or halogen-based materials
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Compact / space saving]
Compact piping and workability improvement with built-in push-in fitting of φ4 / φ6.
Since cracking pressure is low, it can be used in vacuum retention and low pressure.
| Model No. | Product name | Port size | Max. working pressure (MPa) | Remarks |
|---|---|---|---|---|
| CHL | (for cleanrooms) | M5, φ4, φ6 | 1.0 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only