Product Details

Check valves, shuttle valves, quick exhaust valves

P5* / P7* Series for Cleanrooms Compact check valve with push-in fitting

Model No.
CHL

P5* / P7* Series for cleanrooms

Compact and space saving line type for vacuum retention and low pressure use.
P70 : Prevent dust generation
P74 : Prevent dust generation, Without copper, silicon, or halogen-based materials

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Compact / space saving]
Compact piping and workability improvement with built-in push-in fitting of φ4 / φ6.
Since cracking pressure is low, it can be used in vacuum retention and low pressure.

Model No. Product name Port sizeMax. working pressure (MPa) Remarks
CHL (for cleanrooms) M5, φ4, φ61.0

Return to Product List